Grove Gear 26YF-1-1.125-56C-15-L1
Part #:26YF-1-1.125-56C-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | H: | 0.53 in |
| AG: | 4.65 | V: | 1.94 in |
| AK: | 4.5 | BF: | 0.41 |
| AF: | 0.19 | AA: | 9.38 |
| LQ: | 5.19 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
| LL: | 2.12 in | G: | 1.94 |
| AE2: | 0.56 | D: | 2.94 |
| P: | 1.88 in | T: | 1.125 |
Technical Specifications
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 2.92 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

