Grove Gear 26YF-1-1.125-56C-15-L4
Part #:26YF-1-1.125-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| V: | 1.94 in | D: | 2.94 |
| P: | 1.88 in | H: | 0.53 in |
| AE2: | 0.56 | AA: | 9.38 |
| BD: | 5.88 | BE: | 0.38 in |
| T: | 1.125 | LQ: | 5.19 in |
| LL: | 2.12 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| I: | 4.34 in | AF: | 0.19 |
| G: | 1.94 | AG: | 4.65 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Bore Code: | 18 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 2.92 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 117 | Assembly: | YF-1 |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

