Grove Gear 26YF-1-1.125-56C-15-L9
Part #:26YF-1-1.125-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 2.12 in |
| V: | 1.94 in | AB: | 4.32 |
| G: | 1.94 | I: | 4.34 in |
| D: | 2.94 | H: | 0.53 in |
| BE: | 0.38 in | T: | 1.125 |
| AA: | 9.38 | AG: | 4.65 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| AE2: | 0.56 | AF: | 0.19 |
| AK: | 4.5 | P: | 1.88 in |
Technical Specifications
| Output RPM: | 117 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 2.92 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 15:1 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

