How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 4.65 | BD: | 5.88 |
| LL: | 2.12 in | G: | 1.94 |
| T: | 1.125 | D: | 2.94 |
| LQ: | 5.19 in | P: | 1.88 in |
| V: | 1.94 in | AE2: | 0.56 |
| AF: | 0.19 | I: | 4.34 in |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | AA: | 9.38 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 2.37 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.125 in |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Ratio: | 20:1 | Model Code: | 26YF |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

