How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BF: | 0.41 |
| BE: | 0.38 in | AB: | 4.32 |
| H: | 0.53 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| AA: | 9.38 | AF: | 0.19 |
| T: | 1.125 | I: | 4.34 in |
| G: | 1.94 | BD: | 5.88 |
| V: | 1.94 in | AG: | 4.65 |
| D: | 2.94 | AJ: | 5.88 |
| AE2: | 0.56 | AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 18 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Model Code: | 26YF |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.95 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

