How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | G: | 1.94 |
| LL: | 2.12 in | AA: | 9.38 |
| LQ: | 5.19 in | V: | 1.94 in |
| AE2: | 0.56 | BE: | 0.38 in |
| AB: | 4.32 | AJ: | 5.88 |
| AF: | 0.19 | T: | 1.125 |
| H: | 0.53 in | BF: | 0.41 |
| D: | 2.94 | BD: | 5.88 |
| I: | 4.34 in | AK: | 4.5 |
| AG: | 4.65 | P: | 1.88 in |
Technical Specifications
| Output RPM: | 70 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Model Code: | 26YF |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Bore Code: | 18 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.95 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

