How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| AF: | 0.19 | D: | 2.94 |
| V: | 1.94 in | T: | 1.125 |
| AJ: | 5.88 | P: | 1.88 in |
| BF: | 0.41 | I: | 4.34 in |
| LL: | 2.12 in | AK: | 4.5 |
| BE: | 0.38 in | AA: | 9.38 |
| BD: | 5.88 | LQ: | 5.19 in |
| AB: | 4.32 | G: | 1.94 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
Technical Specifications
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.65 | Bore Code: | 18 |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.625 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

