How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | P: | 1.88 in |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 1.94 in | G: | 1.94 |
| LQ: | 5.19 in | T: | 1.125 |
| AE2: | 0.56 | AJ: | 5.88 |
| H: | 0.53 in | I: | 4.34 in |
| AG: | 4.65 | BD: | 5.88 |
| D: | 2.94 | AK: | 4.5 |
| AA: | 9.38 | AB: | 4.32 |
Technical Specifications
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.65 |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Model Code: | 26YF | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

