How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| G: | 1.94 | AF: | 0.19 |
| T: | 1.125 | BD: | 5.88 |
| I: | 4.34 in | AE2: | 0.56 |
| LQ: | 5.19 in | H: | 0.53 in |
| AG: | 4.65 | AB: | 4.32 |
| AJ: | 5.88 | BF: | 0.41 |
| LL: | 2.12 in | P: | 1.88 in |
| V: | 1.94 in | AA: | 9.38 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 26YF |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Output RPM: | 58.3 | Output Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.65 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

