How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AK: | 4.5 |
| BE: | 0.38 in | V: | 1.94 in |
| AF: | 0.19 | T: | 1.125 |
| D: | 2.94 | LQ: | 5.19 in |
| AB: | 4.32 | AG: | 4.65 |
| H: | 0.53 in | AA: | 9.38 |
| P: | 1.88 in | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.56 |
| I: | 4.34 in | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Input Bore (C Face): | 0.625 | Model Code: | 26YF |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.34 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

