How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| I: | 4.34 in | V: | 1.94 in |
| T: | 1.125 | BD: | 5.88 |
| AE2: | 0.56 | LQ: | 5.19 in |
| AJ: | 5.88 | AA: | 9.38 |
| BE: | 0.38 in | BF: | 0.41 |
| AB: | 4.32 | AG: | 4.65 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | P: | 1.88 in |
| G: | 1.94 | D: | 2.94 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.8 |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Model Code: | 26YF |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

