How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | AB: | 4.32 |
| V: | 1.94 in | BD: | 5.88 |
| LL: | 2.12 in | T: | 1.125 |
| G: | 1.94 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| D: | 2.94 | I: | 4.34 in |
| P: | 1.88 in | AE2: | 0.56 |
| AJ: | 5.88 | AG: | 4.65 |
| H: | 0.53 in | BF: | 0.41 |
| AF: | 0.19 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output RPM: | 339 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.8 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Bore Code: | 18 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

