How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| T: | 1.125 | AA: | 9.38 |
| D: | 2.94 | AK: | 4.5 |
| P: | 1.88 in | I: | 4.34 in |
| AE2: | 0.56 | G: | 1.94 |
| BD: | 5.88 | LL: | 2.12 in |
| AJ: | 5.88 | AF: | 0.19 |
| AG: | 4.65 | BE: | 0.38 in |
| AB: | 4.32 | LQ: | 5.19 in |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.8 |
| Model Code: | 26YF | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Assembly: | YF-1 | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 339 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

