How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | P: | 1.88 in |
| D: | 2.94 | AE2: | 0.56 |
| AG: | 4.65 | G: | 1.94 |
| LL: | 2.12 in | BE: | 0.38 in |
| I: | 4.34 in | AF: | 0.19 |
| AK: | 4.5 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| AB: | 4.32 | LQ: | 5.19 in |
| T: | 1.125 | BF: | 0.41 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 1.08 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

