How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.94 |
| P: | 1.88 in | AA: | 9.38 |
| H: | 0.53 in | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| AB: | 4.32 | BF: | 0.41 |
| AE2: | 0.56 | T: | 1.125 |
| I: | 4.34 in | BE: | 0.38 in |
| LQ: | 5.19 in | AF: | 0.19 |
| V: | 1.94 in | BD: | 5.88 |
| AJ: | 5.88 | AG: | 4.65 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.08 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio: | 50:1 | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

