Grove Gear 26YF-1-1.125-56C-60-L4
Part #:26YF-1-1.125-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| T: | 1.125 | AB: | 4.32 |
| AA: | 9.38 | LQ: | 5.19 in |
| BE: | 0.38 in | D: | 2.94 |
| AE2: | 0.56 | V: | 1.94 in |
| BF: | 0.41 | P: | 1.88 in |
| AG: | 4.65 | I: | 4.34 in |
| BD: | 5.88 | AF: | 0.19 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.883 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Series Code: | OE | Output Diameter (in): | 1.125 in |
| Output RPM: | 29.2 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Bore Code: | 18 | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

