Grove Gear 26YF-1-1.125-56C-60-L9
Part #:26YF-1-1.125-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| V: | 1.94 in | D: | 2.94 |
| LL: | 2.12 in | LQ: | 5.19 in |
| AB: | 4.32 | AE2: | 0.56 |
| BE: | 0.38 in | I: | 4.34 in |
| T: | 1.125 | P: | 1.88 in |
| AA: | 9.38 | AJ: | 5.88 |
| G: | 1.94 | BD: | 5.88 |
| AF: | 0.19 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Assembly: | YF-1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Center Distance (in): | 2.625 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.883 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Ratio: | 60:1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

