How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 9.38 |
| T: | 1.125 | LQ: | 5.19 in |
| P: | 1.88 in | AE2: | 0.56 |
| H: | 0.53 in | BF: | 0.41 |
| AG: | 4.65 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| BE: | 0.38 in | G: | 1.94 |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | LL: | 2.12 in |
| V: | 1.94 in | I: | 4.34 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 4.27 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 18 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 26YF |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

