How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| T: | 1.125 | BD: | 5.88 |
| AA: | 9.38 | AK: | 4.5 |
| I: | 4.34 in | V: | 1.94 in |
| LQ: | 5.19 in | H: | 0.53 in |
| D: | 2.94 | AJ: | 5.88 |
| AG: | 4.65 | BE: | 0.38 in |
| LL: | 2.12 in | G: | 1.94 |
| AF: | 0.19 | P: | 1.88 in |
| BF: | 0.41 | AB: | 4.32 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output RPM: | 233 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 4.27 |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Model Code: | 26YF | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

