How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | AA: | 9.38 |
| AF: | 0.19 | BE: | 0.38 in |
| V: | 1.94 in | D: | 2.94 |
| G: | 1.94 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| T: | 1.125 | AK: | 4.5 |
| LL: | 2.12 in | AB: | 4.32 |
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.56 |
| AG: | 4.65 | I: | 4.34 in |
Technical Specifications
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.577 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Assembly: | YF-1 | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

