How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.94 |
| AG: | 4.65 | AB: | 4.32 |
| AA: | 9.38 | H: | 0.53 in |
| LQ: | 5.19 in | I: | 4.34 in |
| AJ: | 5.88 | T: | 1.125 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| LL: | 2.12 in | BE: | 0.38 in |
| BD: | 5.88 | P: | 1.88 in |
| D: | 2.94 | AF: | 0.19 |
| AE2: | 0.56 | AK: | 4.5 |
Technical Specifications
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.577 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Model Code: | 26YF | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 18 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

