How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | T: | 1.188 |
| AG: | 4.65 | I: | 4.34 in |
| D: | 2.94 | AE2: | 0.56 |
| V: | 1.94 in | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.19 |
| AK: | 4.5 | BE: | 0.38 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | AJ: | 5.88 |
| G: | 1.94 | AB: | 4.32 |
| P: | 1.88 in | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 3.9 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Assembly: | YF-1 |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

