How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AJ: | 5.88 |
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | G: | 1.94 |
| I: | 4.34 in | H: | 0.53 in |
| AG: | 4.65 | AB: | 4.32 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| D: | 2.94 | BF: | 0.41 |
| LL: | 2.12 in | P: | 1.88 in |
| T: | 1.188 | BE: | 0.38 in |
| LQ: | 5.19 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 26YF | Ratio: | 100:1 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 0.386 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | Output RPM: | 17.5 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

