How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | D: | 2.94 |
| AA: | 9.38 | AB: | 4.32 |
| T: | 1.188 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AK: | 4.5 | P: | 1.88 in |
| V: | 1.94 in | AE2: | 0.56 |
| BF: | 0.41 | G: | 1.94 |
| H: | 0.53 in | AF: | 0.19 |
| I: | 4.34 in | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 4.65 |
Technical Specifications
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.386 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

