How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 4.65 |
| H: | 0.53 in | AJ: | 5.88 |
| AE2: | 0.56 | AK: | 4.5 |
| BE: | 0.38 in | LL: | 2.12 in |
| D: | 2.94 | AB: | 4.32 |
| AF: | 0.19 | V: | 1.94 in |
| I: | 4.34 in | T: | 1.188 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| P: | 1.88 in | G: | 1.94 |
| LQ: | 5.19 in | AA: | 9.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 140TC |
| Output RPM: | 117 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 15:1 | Bore Code: | 19 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 2.92 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

