How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1.94 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AJ: | 5.88 |
| H: | 0.53 in | AG: | 4.65 |
| G: | 1.94 | AF: | 0.19 |
| I: | 4.34 in | BD: | 5.88 |
| AK: | 4.5 | LQ: | 5.19 in |
| P: | 1.88 in | T: | 1.188 |
| D: | 2.94 | BF: | 0.41 |
| AA: | 9.38 | AE2: | 0.56 |
Technical Specifications
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Assembly: | YF-1 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.92 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 26YF |
| Bore Code: | 19 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

