How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| LL: | 2.12 in | BD: | 5.88 |
| BF: | 0.41 | LQ: | 5.19 in |
| P: | 1.88 in | H: | 0.53 in |
| G: | 1.94 | BE: | 0.38 in |
| T: | 1.188 | AG: | 4.65 |
| D: | 2.94 | I: | 4.34 in |
| AA: | 9.38 | AF: | 0.19 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.92 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 140TC |
| Model Code: | 26YF | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

