How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.188 |
| LL: | 2.12 in | BD: | 5.88 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 | AB: | 4.32 |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 4.65 | AA: | 9.38 |
| H: | 0.53 in | I: | 4.34 in |
| AE2: | 0.56 | G: | 1.94 |
| D: | 2.94 | AF: | 0.19 |
| V: | 1.94 in | P: | 1.88 in |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.625 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 20:1 | Bore Code: | 19 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YF | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.37 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

