Grove Gear 26YF-1-1.188-140TC-25-L2
Part #:26YF-1-1.188-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | LQ: | 5.19 in |
| BE: | 0.38 in | AG: | 4.65 |
| AF: | 0.19 | D: | 2.94 |
| BD: | 5.88 | LL: | 2.12 in |
| T: | 1.188 | AA: | 9.38 |
| I: | 4.34 in | G: | 1.94 |
| AK: | 4.5 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AE2: | 0.56 | H: | 0.53 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | C-Face Quill |
| Model Code: | 26YF | Assembly: | YF-1 |
| Output RPM: | 70 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.95 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

