Grove Gear 26YF-1-1.188-140TC-25-L3
Part #:26YF-1-1.188-140TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | P: | 1.88 in |
| AB: | 4.32 | BE: | 0.38 in |
| LL: | 2.12 in | AJ: | 5.88 |
| AA: | 9.38 | AF: | 0.19 |
| I: | 4.34 in | AK: | 4.5 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| H: | 0.53 in | BF: | 0.41 |
| T: | 1.188 | BD: | 5.88 |
| AG: | 4.65 | G: | 1.94 |
| V: | 1.94 in | AE2: | 0.56 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 1.95 |
| Assembly: | YF-1 | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 25:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

