Grove Gear 26YF-1-1.188-140TC-25-L4
Part #:26YF-1-1.188-140TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 5.19 in |
| BF: | 0.41 | AB: | 4.32 |
| AJ: | 5.88 | T: | 1.188 |
| P: | 1.88 in | I: | 4.34 in |
| H: | 0.53 in | AE2: | 0.56 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | G: | 1.94 |
| LL: | 2.12 in | BD: | 5.88 |
| AA: | 9.38 | AF: | 0.19 |
| D: | 2.94 | AG: | 4.65 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.95 |
| Ratio Range: | 25:1 | Model Code: | 26YF |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

