How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AG: | 4.65 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| AA: | 9.38 | AJ: | 5.88 |
| AE2: | 0.56 | AB: | 4.32 |
| AK: | 4.5 | P: | 1.88 in |
| LQ: | 5.19 in | G: | 1.94 |
| BF: | 0.41 | V: | 1.94 in |
| AF: | 0.19 | BD: | 5.88 |
| H: | 0.53 in | D: | 2.94 |
| LL: | 2.12 in | T: | 1.188 |
Technical Specifications
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 1.65 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Assembly: | YF-1 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

