How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AA: | 9.38 |
| BD: | 5.88 | AB: | 4.32 |
| D: | 2.94 | LL: | 2.12 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | I: | 4.34 in |
| AG: | 4.65 | G: | 1.94 |
| AF: | 0.19 | T: | 1.188 |
| BE: | 0.38 in | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| LQ: | 5.19 in | AE2: | 0.56 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Bore Code: | 19 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.65 | Series Code: | OE |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

