How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AE2: | 0.56 |
| AF: | 0.19 | AG: | 4.65 |
| AA: | 9.38 | BE: | 0.38 in |
| BD: | 5.88 | BF: | 0.41 |
| V: | 1.94 in | I: | 4.34 in |
| AB: | 4.32 | H: | 0.53 in |
| LQ: | 5.19 in | T: | 1.188 |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| D: | 2.94 | LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.34 |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

