How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.56 |
| I: | 4.34 in | G: | 1.94 |
| AK: | 4.5 | LL: | 2.12 in |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | V: | 1.94 in |
| AG: | 4.65 | T: | 1.188 |
| AJ: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | AA: | 9.38 |
| P: | 1.88 in | D: | 2.94 |
| AF: | 0.19 | AB: | 4.32 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 0.883 |
| Bore Code: | 19 | Ratio: | 60:1 |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

