How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AG: | 4.65 |
| H: | 0.53 in | LQ: | 5.19 in |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | AB: | 4.32 |
| V: | 1.94 in | LL: | 2.12 in |
| AE2: | 0.56 | AJ: | 5.88 |
| G: | 1.94 | I: | 4.34 in |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | AF: | 0.19 |
| AK: | 4.5 | T: | 1.188 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 0.883 | Ratio Range: | 60:1 |
| Model Code: | 26YF | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

