How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 1.88 in |
| AK: | 4.5 | I: | 4.34 in |
| AA: | 9.38 | LQ: | 5.19 in |
| V: | 1.94 in | AJ: | 5.88 |
| AE2: | 0.56 | LL: | 2.12 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | G: | 1.94 |
| BD: | 5.88 | AF: | 0.19 |
| BE: | 0.38 in | T: | 1.188 |
| D: | 2.94 | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 60:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.883 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Product Type: | Right Angle | Model Code: | 26YF |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

