How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AE2: | 0.56 |
| AG: | 4.65 | V: | 1.94 in |
| T: | 1.188 | AA: | 9.38 |
| AF: | 0.19 | P: | 1.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AK: | 4.5 | I: | 4.34 in |
| BD: | 5.88 | H: | 0.53 in |
| LL: | 2.12 in | D: | 2.94 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 0.577 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-1 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Series Code: | OE |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

