How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AE2: | 0.56 |
| G: | 1.94 | H: | 0.53 in |
| BD: | 9 | BF: | 0.53 |
| T: | 1.188 | AF: | 0.19 |
| LQ1: | 5.62 in | AJ: | 7.25 |
| D: | 2.94 | AB: | 4.32 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | P: | 1.88 in |
| AK: | 8.5 | LL: | 2.12 in |
| AA: | 9.38 | I: | 4.34 in |
Technical Specifications
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.9 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | YF-1 | Bore Code: | 19 |
| Output RPM: | 175 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

