How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 1.88 in |
| V: | 1.94 in | I: | 4.34 in |
| AB: | 4.32 | AA: | 9.38 |
| H: | 0.53 in | AJ: | 7.25 |
| LL: | 2.12 in | BE1: | 0.5 in |
| AG: | 4.65 | D: | 2.94 |
| G: | 1.94 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | T: | 1.188 |
| BF: | 0.53 | BD: | 9 |
| LQ1: | 5.62 in | AE2: | 0.56 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.9 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Series Code: | OE |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Bore Code: | 19 | Ratio: | 10:1 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

