How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.188 |
| BE1: | 0.5 in | V: | 1.94 in |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | G: | 1.94 |
| AG: | 4.65 | BD: | 9 |
| LQ1: | 5.62 in | AA: | 9.38 |
| AE2: | 0.56 | BF: | 0.53 |
| D: | 2.94 | AB: | 4.32 |
| P: | 1.88 in | I: | 4.34 in |
| AK: | 8.5 | AF: | 0.19 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 0.386 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 100:1 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

