How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AB: | 4.32 |
| H: | 0.53 in | V: | 1.94 in |
| LL: | 2.12 in | AK: | 8.5 |
| LQ1: | 5.62 in | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | G: | 1.94 |
| AE2: | 0.56 | T: | 1.188 |
| D: | 2.94 | P: | 1.88 in |
| BF: | 0.53 | AG: | 4.65 |
| AJ: | 7.25 | BD: | 9 |
| I: | 4.34 in | AA: | 9.38 |
Technical Specifications
| Ratio: | 100:1 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.386 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 26YF |
| Output Diameter (in): | 1.188 in | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.625 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

