How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 9 |
| AA: | 9.38 | T: | 1.188 |
| P: | 1.88 in | BE1: | 0.5 in |
| G: | 1.94 | LQ1: | 5.62 in |
| LL: | 2.12 in | AG: | 4.65 |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| D: | 2.94 | AB: | 4.32 |
| AF: | 0.19 | V: | 1.94 in |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 100:1 | Center Distance (in): | 2.625 |
| Model Code: | 26YF | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

