How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AG: | 4.65 | LQ1: | 5.62 in |
| AA: | 9.38 | I: | 4.34 in |
| P: | 1.88 in | AF: | 0.19 |
| AB: | 4.32 | BD: | 9 |
| G: | 1.94 | AJ: | 7.25 |
| T: | 1.188 | AK: | 8.5 |
| V: | 1.94 in | D: | 2.94 |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | LL: | 2.12 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.386 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

