How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | V: | 1.94 in |
| LL: | 2.12 in | AJ: | 7.25 |
| P: | 1.88 in | BF: | 0.53 |
| AE2: | 0.56 | D: | 2.94 |
| I: | 4.34 in | BD: | 9 |
| AB: | 4.32 | H: | 0.53 in |
| AK: | 8.5 | G: | 1.94 |
| LQ1: | 5.62 in | AF: | 0.19 |
| T: | 1.188 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 0.386 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

