How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | LQ1: | 5.62 in |
| AG: | 4.65 | BD: | 9 |
| AK: | 8.5 | G: | 1.94 |
| AB: | 4.32 | I: | 4.34 in |
| BF: | 0.53 | V: | 1.94 in |
| BE1: | 0.5 in | P: | 1.88 in |
| AJ: | 7.25 | T: | 1.188 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AE2: | 0.56 | H: | 0.53 in |
| AA: | 9.38 | AF: | 0.19 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 117 |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 2.92 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Assembly: | YF-1 |
| Bore Code: | 19 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

