How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 9.38 |
| G: | 1.94 | T: | 1.188 |
| BD: | 9 | D: | 2.94 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | LL: | 2.12 in |
| LQ1: | 5.62 in | AF: | 0.19 |
| BF: | 0.53 | AB: | 4.32 |
| AK: | 8.5 | AJ: | 7.25 |
| AG: | 4.65 | BE1: | 0.5 in |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Series Code: | OE | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 15:1 |
| Model Code: | 26YF | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 2.92 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

