How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | LQ1: | 5.62 in |
| G: | 1.94 | AF: | 0.19 |
| AA: | 9.38 | BD: | 9 |
| AE2: | 0.56 | V: | 1.94 in |
| AG: | 4.65 | AK: | 8.5 |
| AJ: | 7.25 | P: | 1.88 in |
| T: | 1.188 | H: | 0.53 in |
| BF: | 0.53 | LL: | 2.12 in |
| D: | 2.94 | AB: | 4.32 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.37 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Bore Code: | 19 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

