How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.56 |
| AA: | 9.38 | P: | 1.88 in |
| V: | 1.94 in | BD: | 9 |
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 4.32 | LL: | 2.12 in |
| AF: | 0.19 | T: | 1.188 |
| BF: | 0.53 | LQ1: | 5.62 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | D: | 2.94 |
Technical Specifications
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

