How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 2.94 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| T: | 1.188 | P: | 1.88 in |
| LQ1: | 5.62 in | AB: | 4.32 |
| G: | 1.94 | LL: | 2.12 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| I: | 4.34 in | V: | 1.94 in |
| AF: | 0.19 | AJ: | 7.25 |
| H: | 0.53 in | AG: | 4.65 |
| BD: | 9 | AA: | 9.38 |
Technical Specifications
| Motor Frame Size: | 180TC | Bore Code: | 19 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.37 |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

